IN-777 Series Air Servo Cylinder
Option configuration
Reset
Details
Bore Size
-- Please select --
125(125 mm)
160(160 mm)
200(200 mm)
250(250 mm)
320(320 mm)
1
Thread Type
-- Please select --
TF(G)
2
Stroke
-- Please select --
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
450(Stroke 450 mm)
530(Stroke 530 mm)
Range
3
Mounting
-- Please select --
F(With Rod Flange)
4
Rod Boot
-- Please select --
-(Without Rod Boot)
A(Nylon Tarpaulin)
J(Silicone Rubber)
5
Communication Protocol
-- Please select --
H(4-20 mA/HART Communication)
6
LED Alarm Display
-- Please select --
L(With LED Alarm Display)
7
Auto-start Function
-- Please select --
-(None)
S(With)
8
-- UnSelected
-- Selected
-- Selection invalid