IN-241 Series Double-layered Tubing For Instrumentation Device (Single-tubed/Double-tubed)
Option configuration
Reset
Details
Model
-- Please select --
1047(O.D.:Φ6,I.D.:Φ4;Number Of Cores:2;Inner Tubing Color:Black + White;Material:Vinyl Chloride;Outer Layer Thickness:1 mm)
2502(O.D.:Φ8,I.D.:Φ6;Number Of Cores:2;Inner Tubing Color:Black;Material:Polyolefin;Outer Layer Thickness:0.5 mm)
2503(O.D.:Φ10,I.D.:Φ7.5;Number Of Cores:2;Inner Tubing Color:Black;Material:Polyolefin;Outer Layer Thickness:0.5 mm)
2522(O.D.:Φ6,I.D.:Φ4;Number Of Cores:1;Inner Tubing Color:Black;Material:Polyolefin;Outer Layer Thickness:0.5 mm)
2523(O.D.:Φ8,I.D.:Φ6;Number Of Cores:1;Inner Tubing Color:Black;Material:Polyolefin;Outer Layer Thickness:0.5 mm)
2593(O.D.:Φ8,I.D.:Φ6;Number Of Cores:2;Inner Tubing Color:Black + White;Material:Polyolefin;Outer Layer Thickness:0.5 mm)
2594(O.D.:Φ10,I.D.:Φ7.5;Number Of Cores:2;Inner Tubing Color:Black + White;Material:Polyolefin;Outer Layer Thickness:0.5 mm)
1
Length Per Roll
-- Please select --
-(200m Reel)
100(2522,2523:100m Reel;2502,2503,2593,2594:100m Roll)
300(300m Reel)
2
-- UnSelected
-- Selected
-- Selection invalid