IL201/211/220 Series Lock-Up Valve
Option configuration
Reset
Details
Action
-- Please select --
201(Single Acting)
211(Double Acting)
220(3 Port)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
02(1/4)
3
Accessory
-- Please select --
-(None)
B(With Bracket)
4
Suffix
-- Please select --
-(Standard)
S(External Parts Copper-free)
SL(External Parts Copper-free/Low Temperature (–30 To 60°C))
ST(External Parts Copper-free/High Temperature (–5 To 100°C))
T(High Temperature (–5 To 100°C))
L(Low Temperature (–30 To 60°C))
5
-- UnSelected
-- Selected
-- Selection invalid