IFW5 Series Diaphragm Style Flow Switch
Option configuration
Reset
Details
Body Size
-- Please select --
10(Body Size:10 L/min Type;Set Flow Rate:1 To 10 L/min)
20(Body Size:20 L/min Type;Set Flow Rate:10 To 20 L/min)
50(Body Size:50 L/min Type;Set Flow Rate:20 To 50 L/min)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
3
Terminal Box
-- Please select --
0(Without Terminal Box (Contact:1Ab))
1(With Terminal Box (Contact:1A))
2(With Terminal Box (Contact:1B))
5(With Terminal Box (24V DC,+COM,Contact:1B))
6(With Terminal Box (24V DC,+COM,Contact:1A))
7(With Terminal Box (24V DC,–COM,Contact:1B))
8(With Terminal Box (24V DC, –COM,Contact:1A))
4
Light
-- Please select --
0(None)
1(With Neon Light (110V DC,Red))
2(With Neon Light (110V DC,Green))
3(With Neon Light (220V DC,Red))
4(With Neon Light (220V DC,Green))
5(With Led Light (24V DC,Red))
6(With Led Light (24V DC,Green))
5
Made To Order
-- Please select --
-(Standard)
X404(Diaphragm Material:FKM)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid