IF3 Series Flow Switch Paddle Style Flow Switch
Option configuration
Reset
Details
Enclosure
-- Please select --
0(Open Type)
1(Dripproof/Rainproof Type(Equivalent to IP42))
2(Splashproof/Low Jetproof Type(Equivalent to IP44))
1
ON-flow Range
-- Please select --
0(14 to 60 L/min)
1(20 to 1500 L/min)
3(36 to 2600 L/min)
2
Thread Type
-- Please select --
-(Rc)
N(NPT)
3
Port Size
-- Please select --
06(3/4)
10(1)
4
Metal Material For Wetted Parts
-- Please select --
0(Brass,Phosphor Bronze)
1(Stainless Steel 304)
5
Seal Material Of Wetted Parts
-- Please select --
0(NBR)
1(FPM)
6
CE-compliant
-- Please select --
-(None)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid