Option configuration
Reset
Size
-- Please select --
22(22kW)
37(37kW)
55(55kw)
75(75kW)
1
Voltage
-- Please select --
23(Single-phase 230 VAC(60 Hz))
30(Three-phase 200V AC(50 Hz) 200/220V AC(60 Hz))
2
Option a
-- Please select --
-(None)
C(Anti-corrosive Treatment)
CL(Anti-corrosive Treatment,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure))
CM(Anti-corrosive treatment,With motor type auto drain)
L(With Heavy Duty Auto Drain (Applicable To Medium Air Pressure))
M(With motor type auto drain)
3
Option b
-- Please select --
-(None)
R(With Circuit Breaker)
RT(With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
RTV(With Circuit Breaker,With Terminal Block For Run And Alarm Signal,Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
RV(With Circuit Breaker,Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
T(With Terminal Block For Run And Alarm Signal)
TV(With Terminal Block For Run And Alarm Signal,Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
V(Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
4