IDU□E Series Refrigerated Air Dryers High Inlet Air Temperature Inlet Air Temperature:55℃ Outlet Air Pressure Dew Point:10℃ Refrigerant R407C (HFC)
Option configuration
Reset
Details
Size
-- Please select --
22E(Air Compressor Size:22kw)
37E(Air Compressor Size:37kw)
55E(Air Compressor Size:55kw)
75E(Air Compressor Size:75kw)
1
Voltage
-- Please select --
23(Single-phase 230 VAC(50 Hz))
30(Three-phase 200 VAC(50 Hz) 200/220 VAC(60 Hz))
2
Option a
-- Please select --
-(Standard)
C(Anti-corrosive Treatment For Copper Tube)
3
Option b
-- Please select --
-(Without Chinese Labels And A Chinese Operation Manual)
G(With Chinese Labels And A Chinese Operation Manual)
4
Option c
-- Please select --
-(Without A Heavy-duty Auto Drain)
L(With A Heavy-duty Auto Drain (Applicable To Moderate Pressure))
5
Option d
-- Please select --
-(Without A Motor Type Auto Drain)
M(With A Motor Type Auto Drain)
6
Option e
-- Please select --
-(Without A Circuit Breaker)
R(With A Circuit Breaker)
7
Option f
-- Please select --
-(Without A Terminal Block For Power Supply,Operating And Error Signals)
T(With A Terminal Block For Power Supply,Operating And Error Signals)
8
Option g
-- Please select --
-(Without A Timer Controlled Solenoid Valve Type Auto Drain)
V(With A Timer Controlled Solenoid Valve Type Auto Drain (Applicable To Moderate Pressure))
9
-- UnSelected
-- Selected
-- Selection invalid