IDU22E.jpg
IDU□E Series Refrigerated Air Dryers High Inlet Air Temperature Inlet Air Temperature:55℃ Outlet Air Pressure Dew Point:10℃ Refrigerant R407C (HFC)
Option configuration
Size
1
Voltage
2
Option a
3
Option b
4
Option c
5
Option d
6
Option e
7
Option f
8
Option g
9
-- UnSelected -- Selected -- Selection invalid