IDHA Series Refrigerant R134a (HFC) For Use In Europe And Southeast Asia
Option configuration
Reset
Details
Size
-- Please select --
4(Rated Air Flow Capacity:400 L/min [ANR];Air Compressor Size:3.7 kW)
6(Rated Air Flow Capacity:600 L/min [ANR];Air Compressor Size:5.5 kW)
1
Combination Of Built-in Products
-- Please select --
-(Regulator:○;Filter①(AMH):○;Filter②(AME):○)
A(Regulator:○;Filter①(AMH):○;Filter②(AME):-)
B(Regulator:○;Filter①(AMH):-;Filter②(AME):-)
2
Option
-- Please select --
-(None(Standard))
E(Auto Drain Normally Closed)
EG(Auto Drain Normally Closed+With Chinese Labels And A Chinese Operation Manual)
G(With Chinese Labels And A Chinese Operation Manual)
3
-- UnSelected
-- Selected
-- Selection invalid