IDGA Series Membrane Air Dryer/Unit Type
Option configuration
Reset
Details
Size
-- Please select --
30(30)
50(50)
60(60)
75(75)
100(100)
1
Standard Dew Point Temperature
-- Please select --
-(-20℃)
S(-60℃)
H(-15℃)
L(-40℃)
2
Components
-- Please select --
M(With Separator)
V(With Separator And Regulator)
3
Equipment connection
-- Please select --
2(Nipple Connection)
3(Modular Connection)
4
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
5
Bore Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
6
Drain discharge method
-- Please select --
-(Manual Valve)
C(N.C. Auto Drain)
D(N.O. Auto Drain)
J(Drain Guide (Port Size 1/4 Without Valve))
7
Semi-standard Specifications
-- Please select --
-(None)
P(With Fitting For Purge Air Discharge)
PR(With Fitting For Purge Air Discharge + Flow Direction: Right to Left)
R(Flow Direction:Right To Left)
8
Made To Order
-- Please select --
-(Standard)
X016(With Element Service Indicator)
X017(With Micro Mist Separator Regulator)
X032(With Differential Pressure Gauge)
9
-- UnSelected
-- Selected
-- Selection invalid