IDGA Series Membrane Air Dryer/Single Unit Type
Option configuration
Reset
Details
Size
-- Please select --
30(30)
50(50)
60(60)
75(75)
100(100)
1
Standard Dew Point Temperature
-- Please select --
-(-20℃)
S(-60℃)
H(-15℃)
L(-40℃)
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Bore Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
4
Accessory
-- Please select --
-(None)
B(Bracket)
5
Semi-standard Specifications
-- Please select --
-(None)
P(With Fitting For Purge Air Discharge)
PR(With Fitting For Purge Air Discharge + Flow Direction: Right to Left)
R(Flow Direction:Right To Left)
6
-- UnSelected
-- Selected
-- Selection invalid