IDG Series Membrane Air Dryer/Unit Type
Option configuration
Reset
Details
Size
-- Please select --
3(3)
5(5)
10(10)
20(20)
60(60)
75(75)
100(100)
1
Standard Dew Point Temperature
-- Please select --
-(-20℃)
H(-15℃)
2
Components
-- Please select --
M(With Separator)
V(With Separator And Regulator)
3
Equipment connection
-- Please select --
2(Nipple Connection)
4(Modular Connection)
4
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
5
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
6
Drain discharge method
-- Please select --
-(Manual Valve)
C(N.C. Auto Drain)
D(N.O. Auto Drain)
J(Drain Guide)
7
Semi-standard Specifications
-- Please select --
-(Standard)
P(With Fitting For Purge Air Discharge)
PR(With Fitting For Purge Air Discharge + Flow Direction: Right to Left)
PRS(With Fitting For Purge Air Discharge + Flow Direction: Right to Left + With Dew Point Indicator)
PS(With Fitting For Purge Air Discharge + With Dew Point Indicator)
R(Flow Direction:Right To Left)
RS(Flow Direction: Right To Left + With Dew Point Indicator)
S(With Dew Point Indicator)
8
Made To Order
-- Please select --
-(Standard)
X016(With Element Service Indicator)
X017(With Micro Mist Separator Regulator)
X032(With Differential Pressure Gauge)
9
-- UnSelected
-- Selected
-- Selection invalid