IDG Series Membrane Air Dryer/Single Unit Type
Option configuration
Reset
Details
Size
-- Please select --
1(1)
3(3)
5(5)
10(10)
20(20)
60(60)
75(75)
100(100)
1
Standard Dew Point Temperature
-- Please select --
-(-20℃)
H(-15℃)
2
Thread Type
-- Please select --
-(Rc)
C(One-touch Fitting For Φ6)
F(G)
N(NPT)
3
Bore Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(One-touch Fitting For Φ6)
4
Accessory
-- Please select --
-(None)
B(Bracket)
5
Semi-standard Specifications
-- Please select --
-(None)
P(With Fitting For Purge Air Discharge)
PR(With Fitting For Purge Air Discharge + Flow Direction: Right to Left)
PRS(With Fitting For Purge Air Discharge + Flow Direction: Right to Left + With Dew Point Indicator)
PS(With Fitting For Purge Air Discharge + With Dew Point Indicator)
R(Flow Direction:Right To Left)
RS(Flow Direction: Right To Left + With Dew Point Indicator)
S(With Dew Point Indicator)
6
-- UnSelected
-- Selected
-- Selection invalid