IDF100F·125F·150F Series Refrigerated Air Dryers Max. Inlet Air Temperature:60℃, Max.Ambient Temperature:45℃ Refrigerant R407C (HFC) Water-cooled
Option configuration
Reset
Details
Size
-- Please select --
100F(Air Compressor Size:100 kW)
125F(Air Compressor Size:125 kW)
150F(Air Compressor Size:150 kW)
1
Voltage
-- Please select --
30(Three-phase 200 VAC(50 Hz) 200/220 VAC(60 Hz))
2
Option a
-- Please select --
-(Standard)
C(Anti-corrosive Treatment For Copper Tube)
3
Option b
-- Please select --
-(Without Chinese Labels And A Chinese Operation Manual)
G(With Chinese Labels And A Chinese Operation Manual)
4
Option c
-- Please select --
-(Standard)
K(Moderate Pressure Specification (Up To 1.6 MPa))
5
Option d
-- Please select --
-(Without A Metal Name Plate)
P(With A Metal Name Plate)
6
Option e
-- Please select --
-(Without A Circuit Breaker)
R(With A Circuit Breaker)
7
Option f
-- Please select --
-(Without A Timer Controlled Solenoid Valve Type Auto Drain)
V(With A Timer Controlled Solenoid Valve Type Auto Drain)
8
Cooling Method
-- Please select --
W(Water-cooled Condenser)
9
Heat Exhausting Direction
-- Please select --
4(Facility Water Piping Direction: Right)
5(Facility Water Piping Direction: Left)
10
-- UnSelected
-- Selected
-- Selection invalid