IDFF-30-W.jpg
IDF100F·125F·150F Series Refrigerated Air Dryers Max. Inlet Air Temperature:60℃, Max.Ambient Temperature:45℃ Refrigerant R407C (HFC) Water-cooled
Option configuration
Size
1
Voltage
2
Option a
3
Option b
4
Option c
5
Option d
6
Option e
7
Option f
8
Cooling Method
9
Heat Exhausting Direction
10
-- UnSelected -- Selected -- Selection invalid