IDFC.jpg
IDFC60·70·80·90 Series Refrigerated Air Dryer (Max. Inlet Air Temperature:80℃, Max. Ambient Temperature:45℃)
Option configuration
Size
1
Voltage
2
Option a
3
Option b
4
Option c
5
Option d
6
Option e
7
-- UnSelected -- Selected -- Selection invalid