IDFB□E Series Refrigerated Air Dryer Refrigerant R134a(HFC) 3E,4E,6E,8E,11E,15E,22E,37E (Inlet Air Temperature:100°F[37.8℃])
Option configuration
Reset
Details
Size
-- Please select --
3(3)
4(4)
6(6)
8(8)
11(11)
15(15)
22(22)
37(37)
1
Voltage
-- Please select --
11(Single-phase 115 VAC(60 Hz))
23(Single-phase 230 VAC(60 Hz))
2
Thread Type
-- Please select --
-(Rc)
N(NPT)
3
Option
-- Please select --
-(None)
R(With Circuit Breaker)
RT(With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
RTV(With Circuit Breaker,With Terminal Block For Run And Alarm Signal,Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
RV(With Circuit Breaker,Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
T(With Terminal Block For Run And Alarm Signal)
TV(With Terminal Block For Run And Alarm Signal,Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
V(Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
A(Cool Compressed Air Output)
AK(Cool Compressed Air Output,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge)
AKR(Cool Compressed Air Output,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker)
AKRT(Cool Compressed Air Output,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
AKT(Cool Compressed Air Output,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Terminal Block For Run And Alarm Signal)
AR(Cool Compressed Air Output,With Circuit Breaker)
ART(Cool Compressed Air Output,With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
ARTV(Cool Compressed Air Output,With Circuit Breaker,With Terminal Block For Run And Alarm Signal,Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
ARV(Cool Compressed Air Output,With Circuit Breaker,Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
AT(Cool Compressed Air Output,With Terminal Block For Run And Alarm Signal)
ATV(Cool Compressed Air Output,With Terminal Block For Run And Alarm Signal,Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
AV(Cool Compressed Air Output,Timer Type Solenoid Valve With Auto Drain(Applicable To Medium Air Pressure))
K(For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge)
KR(For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker)
KRT(For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
KT(For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Terminal Block For Run And Alarm Signal)
4
-- UnSelected
-- Selected
-- Selection invalid