IDFB□E Series Refrigerated Air Dryer Refrigerant R134a(HFC) Standard Inlet Air 3E,4E,6E,8E,11E,15E (Inlet Air Temperature:100°F[37.8℃])
Option configuration
Reset
Details
Size
-- Please select --
11E(11E)
15E(15E)
3E(3E)
4E(4E)
6E(6E)
8E(8E)
1
Voltage
-- Please select --
11(Single-phase 115 VAC(60 Hz))
2
Pipe Thread Type
-- Please select --
-(Thread Type:Rc(Female);Drain Tube Size:3/8)
N(Thread Type:NPT(Female);Drain Tube Size:Φ0.4 in[Φ10 mm])
3
Option a
-- Please select --
-(Standard)
A(Cool Compressed Air Output)
4
Option b
-- Please select --
-(Standard)
K(For Medium Air Pressure(Auto Drain Bowl:Metal Case With Level Gauge))
5
Option c
-- Please select --
-(Without A Circuit Breaker)
R(With Circuit Breaker)
6
Option d
-- Please select --
-(Standard)
S(Power Supply Terminal Block Connection)
7
Option e
-- Please select --
-(Without Terminal Block For Run & Alarm Dignal)
T(With Terminal Block For Run & Alarm Dignal)
8
Option f
-- Please select --
-(Timer Type Solenoid Valve Without Auto Drain)
V(Timer Type Solenoid Valve With Auto Drain(Suitable For Medium Air Pressure))
9
-- UnSelected
-- Selected
-- Selection invalid