IDFB22E-75E.jpg
IDFB□E Series Refrigerated Air Dryer Refrigerant R134a(HFC),R407C(HFC) Standard Inlet Air 22E,37E,55E,75E (Inlet Air Temperature:100°F[37.8℃])
Option configuration
Size
1
Voltage
2
Pipe Thread Type
3
Option a
4
Option b
5
Option c
6
Option d
7
Option e
8
Option f
9
-- UnSelected -- Selected -- Selection invalid