IDFB□E Series Refrigerated Air Dryer Refrigerant R134a(HFC),R407C(HFC) Standard Inlet Air 22E,37E,55E,75E (Inlet Air Temperature:100°F[37.8℃])
Option configuration
Reset
Details
Size
-- Please select --
22E(22E)
37E(37E)
55E(55E)
75E(75E)
1
Voltage
-- Please select --
11(Single-phase 115 VAC(60 Hz))
23(Single-phase 230 VAC(60 Hz))
46(Three-phase 460 VAC(60 Hz))
2
Pipe Thread Type
-- Please select --
-(Thread Type:R(Female);Drain Tube Size:3/8)
N(Thread Type:NPT(Female);Drain Tube Size:Φ0.4 in[Φ10 mm])
3
Option a
-- Please select --
-(Standard)
K(For Medium Air Pressure(Auto Drain Bowl:Metal Case With Level Gauge))
4
Option b
-- Please select --
-(Without A Heavy-duty Auto Drain)
L(With A Heavy-duty Auto Drain (Applicable To Moderate Pressure))
5
Option c
-- Please select --
-(Without A Circuit Breaker)
R(With Circuit Breaker)
6
Option d
-- Please select --
-(Standard)
S(Power Supply Terminal Block Connection)
7
Option e
-- Please select --
-(Without Terminal Block For Run & Alarm Dignal)
T(With Terminal Block For Run & Alarm Dignal)
8
Option f
-- Please select --
-(Timer Type Solenoid Valve Without Auto Drain)
V(Timer Type Solenoid Valve With Auto Drain(Suitable For Medium Air Pressure))
9
-- UnSelected
-- Selected
-- Selection invalid