IDFB60·70·80·90 Series Refrigerated Air Dryer(Max Inlet Air Temperature:149°F(65°C), Max. Ambient Temperature:113°F(45°C))
Option configuration
Reset
Details
Size
-- Please select --
60(60)
70(70)
80(80)
90(90)
1
Voltage
-- Please select --
11(Single-phase 115 VAC(60 Hz))
23(Single-phase 230 VAC(60 Hz))
2
Thread Type
-- Please select --
-(Thread Type:R(Male);Drain Tube Size:O.D. 12 mm)
N(Thread Type:NPT(Male);Drain Tube Size:O.D. 1/2 Inch)
3
Option a
-- Please select --
-(Without Anti-corrosive Treatment For Copper Tube)
C(Anti-corrosive Treatment For Copper Tube)
4
Option b
-- Please select --
-(None)
L(With A Heavy-duty Auto Drain(The Maximum Operating Pressure Is 232ps(1.6) MPa.))
5
Option c
-- Please select --
-(Without An Earth Leakage Breaker)
R(With An Earth Leakage Breaker)
6
Option d
-- Please select --
-(None)
T(With A Terminal Block For Operating, Error, And Remote Operation Signals)
V(With A Timer Controlled Solenoid Valve Type Auto Drain(The Maximum Operating Pressure Is 232ps(1.6) MPa.))
TV(With A Terminal Block For Operating,Error,And Remote Operation Signals+With A Timer Controlled Solenoid Valve Type Auto Drain(The Maximum Operating Pressure Is 1.6 MPa.))
7
-- UnSelected
-- Selected
-- Selection invalid