Option configuration
Reset
Size
-- Please select --
100F(100F)
125F(125F)
150F(150F)
1
Voltage
-- Please select --
38(Three-phase 380 VAC (50 Hz),For Use In Asia And Oceania)
40(Three-phase 400 VAC (50 Hz),For Use In Europe)
2
Option a
-- Please select --
-(Standard)
C(Anti-corrosive Treatment For Copper Tube)
3
Option b
-- Please select --
-(Without Chinese Labels And A Chinese Operation Manual)
G(With Chinese Labels And A Chinese Operation Manual)
4
Option c
-- Please select --
-(Standard)
K(Moderate Pressure Specification (Voltage40: 1.6 MPa))
5
Option d
-- Please select --
-(Without A Circuit Breaker)
R(With A Circuit Breaker)
6
Option e
-- Please select --
-(Timer Type Solenoid Valve Without Auto Drain)
V(With A Timer Controlled Solenoid Valve Type Auto Drain)
7