IDFA□E Series Refrigerated Air Dryer Refrigerant R134a(HFC) 3E,4E,6E,8E,11E,15E (Inlet Air Temperature:35℃)
Option configuration
Reset
Details
Size
-- Please select --
3E(3E)
4E(4E)
6E(6E)
8E(8E)
11E(11E)
15E1(15E1)
1
Voltage
-- Please select --
20(Single-phase 200 VAC(50 Hz) 200/220 VAC(60 Hz))
23(Single-phase 230 VAC(50 Hz))
2
Option a
-- Please select --
-(Standard)
A(Cool Compressed Air Output)
3
Option b
-- Please select --
-(Standard)
C(Anti-corrosive Treatment For Copper Tube)
4
Option c
-- Please select --
-(Without Chinese Labels And A Chinese Operation Manual)
G(With Chinese Labels And A Chinese Operation Manual)
5
Option d
-- Please select --
-(Standard)
H(Auto Drain Bowl:Metal Case)
6
Option e
-- Please select --
-(Standard)
K(Moderate Pressure Specification (Auto Drain Bowl: Metal Bowl With Level Gauge))
7
Option f
-- Please select --
-(Without A Heavy-duty Auto Drain)
L(With A Heavy-duty Auto Drain (Applicable To Moderate Pressure))
8
Option g
-- Please select --
-(Without A Circuit Breaker)
R(With A Circuit Breaker)
9
Option h
-- Please select --
-(Without A Terminal Block For Power Supply,Operating And Error Signals)
T(With A Terminal Block For Power Supply,Operating And Error Signals)
10
Option i
-- Please select --
-(Timer Type Solenoid Valve Without Auto Drain)
V(With A Timer Controlled Solenoid Valve Type Auto Drain)
11
-- UnSelected
-- Selected
-- Selection invalid