IDFA□E Series Refrigerated Air Dryer Refrigerant R407C(HFC) 22E,37E,55E,75E (Inlet Air Temperature:35℃)
Option configuration
Reset
Details
Size
-- Please select --
22E(22E)
37E(37E)
55E(55E)
75E(75E)
1
Voltage
-- Please select --
23(Single-phase 230 VAC(50 Hz))
2
Option a
-- Please select --
-(Standard)
C(Anti-corrosive Treatment For Copper Tube)
3
Option b
-- Please select --
-(Without Chinese Labels And A Chinese Operation Manual)
G(With Chinese Labels And A Chinese Operation Manual)
4
Option c
-- Please select --
-(Standard)
K(Moderate Pressure Specification (Auto Drain Bowl: Metal Bowl With Level Gauge))
5
Option d
-- Please select --
-(Without A Heavy-duty Auto Drain)
L(With A Heavy-duty Auto Drain (Applicable To Moderate Pressure))
6
Option e
-- Please select --
-(Without A Circuit Breaker)
R(With A Circuit Breaker)
7
Option f
-- Please select --
-(Without A Terminal Block For Power Supply,Operating And Error Signals)
T(With A Terminal Block For Power Supply,Operating And Error Signals)
8
Option g
-- Please select --
-(Timer Type Solenoid Valve Without Auto Drain)
V(With A Timer Controlled Solenoid Valve Type Auto Drain)
9
-- UnSelected
-- Selected
-- Selection invalid