IDF370B Series Refrigerated Air Dryers Standard temperature air inlet type Inlet air temp: 35℃ Refrigerant R22
Option configuration
Reset
Details
Voltage
-- Please select --
3(Three-phase 200V AC(50Hz/60Hz))
9(Three-phase different voltage)
1
Voltage2
-- Please select --
-(None)
220V(220V)
240V(240V)
380V(380V)
400V(400V)
415V(415V)
440V(440V)
2
Option
-- Please select --
-(None)
X202(With Circuit Breaker)
X202X204(With Circuit Breaker,Anti-Corrosive Treatment)
X202X204X205(With Circuit Breaker,Anti-Corrosive Treatment,With Heavy Duty Auto Drain)
X202X205(With Circuit Breaker,With Heavy Duty Auto Drain)
X204(Anti-corrosive Treatment)
X204X205(Anti-Corrosive Treatment,With Heavy Duty Auto Drain)
X205(With Heavy Duty Auto Drain)
3
-- UnSelected
-- Selected
-- Selection invalid