IDF□E Series Refrigerated Air Dryers Standard temperature air inlet type Inlet air temp: 35℃-40℃ Refrigerant R407C(HFC)
Option configuration
Reset
Details
Size
-- Please select --
22E(22kW)
37E(37kW)
55E(55kw)
75E(75kW)
1
Voltage
-- Please select --
20(Single-phase 200V AC(50 Hz) 200/220V AC(60 Hz))
30(Three-phase 200V AC(50 Hz) 200/220V AC(60 Hz))
2
Option
-- Please select --
-(None)
R(With Circuit Breaker)
RT(With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
T(With Terminal Block For Run And Alarm Signal)
A(Cool Compressed Air Output)
AC(Cool Compressed Air Output,Anti-corrosive Treatment)
ACK(Cool Compressed Air Output,Anti-corrosive Treatment,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge)
ACKR(Cool Compressed Air Output,Anti-corrosive Treatment,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker)
ACKRT(Cool Compressed Air Output,Anti-corrosive Treatment,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
ACKT(Cool Compressed Air Output,Anti-corrosive Treatment,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Terminal Block For Run And Alarm Signal)
ACL(Cool Compressed Air Output,Anti-corrosive Treatment,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure))
ACLR(Cool Compressed Air Output,Anti-corrosive Treatment,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Circuit Breaker)
ACLRT(Cool Compressed Air Output,Anti-corrosive Treatment,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
ACLT(Cool Compressed Air Output,Anti-corrosive Treatment,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Terminal Block For Run And Alarm Signal)
ACM(Cool compressed air output,Anti-corrosive treatment,With motor type auto drain)
ACMR(Cool compressed air output,Anti-corrosive treatment,With motor type auto drain,With circuit breaker)
ACMRT(Cool compressed air output,Anti-corrosive treatment,With motor type auto drain,With circuit breaker,With terminal block For run and alarm signal)
ACMT(Cool compressed air output,Anti-corrosive treatment,With motor type auto drain,With terminal block For run and alarm signal)
ACR(Cool Compressed Air Output,Anti-corrosive Treatment,With Circuit Breaker)
ACRT(Cool Compressed Air Output,Anti-corrosive Treatment,With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
ACT(Cool Compressed Air Output,Anti-corrosive Treatment,With Terminal Block For Run And Alarm Signal)
AK(Cool Compressed Air Output,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge)
AKR(Cool Compressed Air Output,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker)
AKRT(Cool Compressed Air Output,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
AKT(Cool Compressed Air Output,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Terminal Block For Run And Alarm Signal)
AL(Cool Compressed Air Output,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure))
ALR(Cool Compressed Air Output,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Circuit Breaker)
ALRT(Cool Compressed Air Output,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
ALT(Cool Compressed Air Output,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Terminal Block For Run And Alarm Signal)
AM(Cool compressed air output,With motor type auto drain)
AMR(Cool compressed air output,With motor type auto drain,With circuit breaker)
AMRT(Cool compressed air output,With motor type auto drain,With circuit breaker,With terminal block For run and alarm signal)
AMT(Cool compressed air output,With motor type auto drain,With terminal block For run and alarm signal)
AR(Cool Compressed Air Output,With Circuit Breaker)
ART(Cool Compressed Air Output,With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
AT(Cool Compressed Air Output,With Terminal Block For Run And Alarm Signal)
C(Anti-corrosive Treatment)
CK(Anti-corrosive Treatment,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge)
CKR(Anti-corrosive Treatment,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker)
CKRT(Anti-corrosive Treatment,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
CKT(Anti-corrosive Treatment,For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Terminal Block For Run And Alarm Signal)
CL(Anti-corrosive Treatment,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure))
CLR(Anti-corrosive Treatment,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Circuit Breaker)
CLRT(Anti-corrosive Treatment,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
CLT(Anti-corrosive Treatment,With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Terminal Block For Run And Alarm Signal)
CM(Anti-corrosive treatment,With motor type auto drain)
CMR(Anti-corrosive treatment,With motor type auto drain,With circuit breaker)
CMRT(Anti-corrosive treatment,With motor type auto drain,With circuit breaker,With terminal block For run and alarm signal)
CMT(Anti-corrosive treatment,With motor type auto drain,With terminal block For run and alarm signal)
CR(Anti-corrosive Treatment,With Circuit Breaker)
CRT(Anti-corrosive Treatment,With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
CT(Anti-corrosive Treatment,With Terminal Block For Run And Alarm Signal)
K(For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge)
KR(For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker)
KRT(For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
KT(For Medium Air Pressure Auto Drain Bowl: Metal Bowl With Level Gauge,With Terminal Block For Run And Alarm Signal)
L(With Heavy Duty Auto Drain (Applicable To Medium Air Pressure))
LR(With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Circuit Breaker)
LRT(With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Circuit Breaker,With Terminal Block For Run And Alarm Signal)
LT(With Heavy Duty Auto Drain (Applicable To Medium Air Pressure),With Terminal Block For Run And Alarm Signal)
M(With motor type auto drain)
MR(With motor type auto drain,With circuit breaker)
MRT(With motor type auto drain,With circuit breaker,With terminal block For run and alarm signal)
MT(With motor type auto drain,With terminal block For run and alarm signal)
3
-- UnSelected
-- Selected
-- Selection invalid