IDF22E.jpg
IDF□E Series Refrigerated Air Dryers Standard Inlet Air Temperature Inlet Air Temperature:35℃(22E,37E),40℃(55E,75E) Outlet Air Pressure Dew Point:10℃ Refrigerant R407C (HFC)
Option configuration
Size
1
Voltage
2
Option a
3
Option b
4
Option c
5
Option d
6
Option e
7
Option f
8
Option g
9
Option h
10
-- UnSelected -- Selected -- Selection invalid