Option configuration
Reset
Size
-- Please select --
22E(Air Compressor Size:22kw)
37E(Air Compressor Size:37kw)
55E(Air Compressor Size:55kw)
75E(Air Compressor Size:75kw)
1
Voltage
-- Please select --
20(Single-phase 200 VAC(50 Hz) 200/220 VAC(60 Hz))
30(Three-phase 200 VAC(50 Hz) 200/220 VAC(60 Hz))
2
Option a
-- Please select --
-(Standard)
A(Cool Compressed Air Output)
3
Option b
-- Please select --
-(Standard)
C(Anti-corrosive Treatment For Copper Tube)
4
Option c
-- Please select --
-(Without Chinese Labels And A Chinese Operation Manual)
G(With Chinese Labels And A Chinese Operation Manual)
5
Option d
-- Please select --
-(Standard)
K(Moderate Pressure Specification (Auto Drain Bowl: Metal Bowl With Level Gauge))
6
Option e
-- Please select --
-(Without A Heavy-duty Auto Drain)
L(With A Heavy-duty Auto Drain (Applicable To Moderate Pressure))
7
Option f
-- Please select --
-(Without A Motor Type Auto Drain)
M(With A Motor Type Auto Drain)
8
Option g
-- Please select --
-(Without A Circuit Breaker)
R(With A Circuit Breaker)
9
Option h
-- Please select --
-(Without A Terminal Block For Power Supply,Operating And Error Signals)
T(With A Terminal Block For Power Supply,Operating And Error Signals)
10