Option configuration
Reset
Size
-- Please select --
11E(Air Compressor Size:11kw)
15E1(Air Compressor Size:15kw)
1E(Air Compressor Size:0.75kw)
2E(Air Compressor Size:1.5kw)
3E(Air Compressor Size:2.2kw)
4E(Air Compressor Size:3.7kw)
6E(Air Compressor Size:5.5kw)
8E(Air Compressor Size:7.5kw)
1
Voltage
-- Please select --
10(Single-phase 100 VAC(50 Hz) 100/110 VAC(60 Hz))
20(Single-phase 200 VAC(50 Hz) 200/220 VAC(60 Hz))
2
Option a
-- Please select --
-(Standard)
A(Cool Compressed Air Output)
3
Option b
-- Please select --
-(Standard)
C(Anti-corrosive Treatment For Copper Tube)
4
Option c
-- Please select --
-(Without Chinese Labels And A Chinese Operation Manual)
G(With Chinese Labels And A Chinese Operation Manual)
5
Option d
-- Please select --
-(Standard)
K(Moderate Pressure Specification (Auto Drain Bowl: Metal Bowl With Level Gauge))
6
Option e
-- Please select --
-(Without A Heavy-duty Auto Drain)
L(With A Heavy-duty Auto Drain (Applicable To Moderate Pressure))
7
Option f
-- Please select --
-(Without A Motor Type Auto Drain)
M(With A Motor Type Auto Drain)
8
Option g
-- Please select --
-(Without A Circuit Breaker)
R(With A Circuit Breaker)
9
Option h
-- Please select --
-(10:The Power Cable With Plug;20:Power Supply Terminal Block Connection)
S(Power Supply Terminal Block Connection)
10
Option i
-- Please select --
-(Without A Terminal Block For Power Supply,Operating And Error Signals)
T(With A Terminal Block For Power Supply,Operating And Error Signals)
11