Option configuration
Reset
Size
-- Please select --
190D(Compressor Size:190kw)
240D(Compressor Size:240kw)
370D(Compressor Size:370kw)
1
Voltage
-- Please select --
3(Three-phase 200 VAC(50 Hz) 200/220 VAC(60 Hz))
9(Three-phase Different Voltage (Built-in Transformer))
2
Voltage2
-- Please select --
-(None)
220V(220V)
240V(240V)
380V(380V)
400V(400V)
415V(415V)
440V(440V)
3
Option a
-- Please select --
-(Standard)
C(Anti-corrosive Treatment For Copper Tube)
4
Option b
-- Please select --
-(Without A Heavy-duty Auto Drain)
L(With A Heavy-duty Auto Drain)
5
Option c
-- Please select --
-(Without A Motor Type Auto Drain)
M(With A Motor Type Auto Drain)
6
Option d
-- Please select --
-(Without A Circuit Breaker)
R(With A Circuit Breaker)
7
Option e
-- Please select --
-(Air-cooled Type)
W(Water-cooled Type)
8