IDF□D Series Refrigerated Air Dryers Standard temperature air inlet type Inlet air temp: 40℃ Refrigerant R407C(HFC)
Option configuration
Reset
Details
Size
-- Please select --
120(Size:120 Compressor Size:120kw)
150(Size:150 Compressor Size:150kw)
1
Voltage
-- Please select --
3(Three-phase 200V AC(50 Hz) 200/220V AC(60 Hz))
9(Three-phase Different Voltage (Built-in Transformer))
2
Voltage2
-- Please select --
-(None)
220V(220V)
240V(240V)
380V(380V)
400V(400V)
415V(415V)
440V(440V)
3
Option
-- Please select --
-(None)
R(With Circuit Breaker)
RW(With circuit breaker,Water-cooled condenser)
W(Water-cooled condenser)
C(Anti-corrosive Treatment)
CM(Anti-corrosive treatment,With motor type auto drain)
CMR(Anti-corrosive treatment,With motor type auto drain,With circuit breaker)
CMRW(Anti-corrosive treatment,With motor type auto drain,With circuit breaker,Water-cooled condenser)
CMW(Anti-corrosive treatment,With motor type auto drain,Water-cooled condenser)
CR(Anti-corrosive Treatment,With Circuit Breaker)
CRW(Anti-corrosive treatment,With circuit breaker,Water-cooled condenser)
CW(Anti-corrosive treatment,Water-cooled condenser)
M(With motor type auto drain)
MR(With motor type auto drain,With circuit breaker)
MRW(With motor type auto drain,With circuit breaker,Water-cooled condenser)
MW(With motor type auto drain,Water-cooled condenser)
4
-- UnSelected
-- Selected
-- Selection invalid