Optional Accessories Separately Installed Power Transformer Single-phase Type Type For IDF/IDU Series
Option configuration
Reset
Details
Volume
-- Please select --
500(Applicable Air Dryer:IDF1E-10~IDF8E-10,IDU3E-10,IDU4E-10,IDU8E-10;Capacity:500 VA)
1000(Applicable Air Dryer:IDF11E-10,IDF15E1-10,IDU6E-10,IDU11E-10,IDU15E1-10;Capacity:1 kVA)
2000(Applicable Air Dryer:IDF22E-20,IDF37E-20;Capacity:2 kVA)
1
Source Voltage
-- Please select --
1(Inlet Voltage:110 VAC (50 Hz)/110 to 120 VAC (60 Hz);Outlet Voltage:100 VAC (50 Hz)/100,110 VAC (60 Hz);Type:Single-phase)
2(Inlet Voltage:200,220,230,240 VAC (50 Hz)/200 to 260 VAC (60 Hz);Outlet Voltage:100 VAC (50 Hz)/100,110 VAC (60 Hz);Type:Single-phase)
3(Inlet Voltage:380,400,415 VAC (50 Hz)/380 to 420 VAC (60 Hz);Outlet Voltage:100 VAC (50 Hz)/100,110 VAC (60 Hz);Type:Single-phase)
4(Inlet Voltage:420,440,480 VAC (50 Hz)/420 to 520 VAC (60 Hz);Outlet Voltage:100 VAC (50 Hz)/100,110 VAC (60 Hz);Type:Single-phase)
9(Inlet Voltage:220 VAC (50 Hz)/220 to 240 VAC (60 Hz);Outlet Voltage:200 VAC (50 Hz)/200,220 VAC (60 Hz);Type:Single-phase)
10(Inlet Voltage:380,400,415 VAC (50 Hz)/380 to 400,400 to 415,415 to 440 VAC (60 Hz);Outlet Voltage:200 VAC (50 Hz)/200,220 VAC (60 Hz);Type:Single-phase)
11(Inlet Voltage:440,460 VAC (50 Hz)/440 to 460,460 to 500 VAC (60 Hz);Outlet Voltage:200 VAC (50 Hz)/200,220 VAC (60 Hz);Type:Single-phase)
2
-- UnSelected
-- Selected
-- Selection invalid