IDF100F·125F·150F Series Refrigerated Air Dryers Refrigerant R407C (HFC) Applicable Compressor Size:100 Kw,125 Kw,150 kW(Max. inlet air temperature:60°C, Max. ambient temperature:45°C) Air-cooled
Option configuration
Reset
Details
Size
-- Please select --
100(100kW)
125(125kW)
150(150kW)
1
Option
-- Please select --
-(None)
P(With A Metal Name Plate)
PR(With A Metal Name Plate,With A Circuit Breaker)
PRV(With A Metal Name Plate,With A Circuit Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
PV(With A Metal Name Plate,With A Timer Controlled Solenoid Valve Type Auto Drain)
R(With A Circuit Breaker)
RV(With A Circuit Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
V(With A Timer Controlled Solenoid Valve Type Auto Drain)
C(Anti-corrosive Treatment For Copper Tube)
CG(Anti-corrosive Treatment,With Chinese Labels And A Chinese Operation Manual)
CGK(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa))
CGKP(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With A Metal Name Plate)
CGKPR(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa)With A Metal Name Plate,With An Earth Leakage Breaker)
CGKPRV(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With A Metal Name Plate,With An Earth Leakage Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
CGKPV(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa)With A Metal Name Plate,With A Timer Controlled Solenoid Valve Type Auto Drain)
CGKR(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With An Earth Leakage Breaker)
CGKRV(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With An Earth Leakage Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
CGKV(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With A Timer Controlled Solenoid Valve Type Auto Drain)
CGP(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,With A Metal Name Plate)
CGPR(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,With A Metal Name Plate,With An Earth Leakage Breaker)
CGPV(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,With A Metal Name Plate,With A Timer Controlled Solenoid Valve Type Auto Drain)
CGR(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,With An Earth Leakage Breaker)
CGRV(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,With An Earth Leakage Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
CGV(Anti-corrosive Treatment For Copper Tube,With Chinese Labels And A Chinese Operation Manual,With A Timer Controlled Solenoid Valve Type Auto Drain)
CK(Anti-Corrosive Treatment For Copper Tube,Moderate Pressure Specification)
CKP(Anti-Corrosive Treatment For Copper Tube,Moderate Pressure Specification,With A Metal Name Plate)
CKPR(Anti-Corrosive Treatment For Copper Tube,Moderate Pressure Specification,With A Metal Name Plate,With A Circuit Breaker)
CKPRV(Anti-Corrosive Treatment For Copper Tube,Moderate Pressure Specification,With A Metal Name Plate,With A Circuit Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
CKPV(Anti-Corrosive Treatment For Copper Tube,Moderate Pressure Specification,With A Metal Name Plate,With A Timer Controlled Solenoid Valve Type Auto Drain)
CKR(Anti-Corrosive Treatment For Copper Tube,Moderate Pressure Specification,With A Circuit Breaker)
CKRV(Anti-Corrosive Treatment For Copper Tube,Moderate Pressure Specification,With A Circuit Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
CKV(Anti-Corrosive Treatment For Copper Tube,Moderate Pressure Specification,With A Timer Controlled Solenoid Valve Type Auto Drain)
CP(Anti-Corrosive Treatment For Copper Tube,With A Metal Name Plate)
CPR(Anti-Corrosive Treatment For Copper Tube,With A Metal Name Plate,With A Circuit Breaker)
CPRV(Anti-Corrosive Treatment For Copper Tube,With A Metal Name Plate,With A Circuit Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
CPV(Anti-Corrosive Treatment For Copper Tube,With A Metal Name Plate,With A Timer Controlled Solenoid Valve Type Auto Drain)
CR(Anti-Corrosive Treatment For Copper Tube,With A Circuit Breaker)
CRV(Anti-Corrosive Treatment For Copper Tube,With A Circuit Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
CV(Anti-Corrosive Treatment For Copper Tube,With A Timer Controlled Solenoid Valve Type Auto Drain)
G(With Chinese Labels And A Chinese Operation Manual)
GK(With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa))
GKP(With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With A Metal Name Plate)
GKPR(With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With A Metal Name Plate,With An Earth Leakage Breaker )
GKPRV(With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With A Metal Name Plate,With An Earth Leakage Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
GKPV(With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With A Metal Name Plate,With A Timer Controlled Solenoid Valve Type Auto Drain)
GKR(With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With An Earth Leakage Breaker )
GKRV(With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With An Earth Leakage Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
GKV(With Chinese Labels And A Chinese Operation Manual,Moderate Pressure Specification (Up To 1.6 MPa),With A Timer Controlled Solenoid Valve Type Auto Drain)
GP(With Chinese Labels And A Chinese Operation Manual,With A Metal Name Plate)
GPR(With Chinese Labels And A Chinese Operation Manual,With A Metal Name Plate,With An Earth Leakage Breaker )
GPRV(With Chinese Labels And A Chinese Operation Manual,With A Metal Name Plate,With An Earth Leakage Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
GPV(With Chinese Labels And A Chinese Operation Manual,With A Metal Name Plate,With A Timer Controlled Solenoid Valve Type Auto Drain)
GR(With Chinese Labels And A Chinese Operation Manual,With An Earth Leakage Breaker)
GRV(With Chinese Labels And A Chinese Operation Manual,With An Earth Leakage Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
GV(With Chinese Labels And A Chinese Operation Manual,With A Timer Controlled Solenoid Valve Type Auto Drain)
K(Moderate Pressure Specification)
KP(Moderate Pressure Specification,With A Metal Name Plate)
KPR(Moderate Pressure Specification,With A Metal Name Plate,With A Circuit Breaker,)
KPRV(Moderate Pressure Specification,With A Metal Name Plate,With A Circuit Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
KPV(Moderate Pressure Specification,With A Metal Name Plate,With A Timer Controlled Solenoid Valve Type Auto Drain)
KR(Moderate Pressure Specification,)
KRV(Moderate Pressure Specification,With A Circuit Breaker,With A Timer Controlled Solenoid Valve Type Auto Drain)
KV(Moderate Pressure Specification,With A Timer Controlled Solenoid Valve Type Auto Drain)
2
Heat Exhausting Direction
-- Please select --
-(Heat Exhaust From The Rear)
1(Heat Exhaust From The Right)
2(Heat Exhaust From The Left)
3(Heat Exhaust From The Top)
3
-- UnSelected
-- Selected
-- Selection invalid