IDF100FS·125FS·150FS Series Refrigerated Air Dryers Refrigerant R407C (HFC) Applicable Compressor Size:100 kW,125 kW,150 kW(Max. Inlet Air Temperature:60°C, Max. Ambient Temperature:45°C)
Option configuration
Reset
Details
Size
-- Please select --
100(100kW)
125(125kW)
150(150kW)
1
Voltage
-- Please select --
30(Three-phase 200V AC(50 Hz) 200/220V AC(60 Hz))
2
Option a
-- Please select --
-(None)
P(With A Metal Name Plate)
C(Anti-corrosive Treatment For Copper Tube)
CK(Anti-corrosive Treatment For Copper Tube;Moderate Pressure Specification)
CKP(Anti-corrosive Treatment For Copper Tube;Moderate Pressure Specification;With A Metal Name Plate)
CP(Anti-corrosive Treatment For Copper Tube;With A Metal Name Plate)
K(Moderate Pressure Specification)
KP(Moderate Pressure Specification;With A Metal Name Plate)
3
Option b
-- Please select --
-(None)
R(With An Earth Leakage Breaker)
RV(With An Earth Leakage Breaker;With A Timer Controlled Solenoid Valve Type Auto Drain)
V(With A Timer Controlled Solenoid Valve Type Auto Drain)
4
Heat Exhausting Direction
-- Please select --
-(Heat Exhaust From The Rear)
1(Heat Exhaust From The Right)
2(Heat Exhaust From The Left)
3(Heat Exhaust From The Top)
5
-- UnSelected
-- Selected
-- Selection invalid