IDF-30.jpg
IDF100FS·125FS·150FS Series Refrigerated Air Dryers Refrigerant R407C (HFC) Applicable Compressor Size:100 kW,125 kW,150 kW(Max. Inlet Air Temperature:60°C, Max. Ambient Temperature:45°C)
Option configuration
Size
1
Voltage
2
Option a
3
Option b
4
Heat Exhausting Direction
5
-- UnSelected -- Selected -- Selection invalid