IDF60·70·80·90 Series Refrigerated Air Dryer (Max. Inlet Air Temperature: 65°C, Max. Ambient Temperature: 45°C)
Option configuration
Reset
Details
Size
-- Please select --
60(60)
70(70)
80(80)
90(90)
1
Voltage
-- Please select --
20(Single-phase 200 VAC(50 Hz) 200/220 VAC(60 Hz))
30(Three-phase 200 VAC(50 Hz) 200/220 VAC(60 Hz))
2
Option a
-- Please select --
-(None)
A(Cool Compressed Air Output)
3
Option b
-- Please select --
-(None)
C(Anti-corrosive Treatment For Copper Tube)
4
Option c
-- Please select --
-(None)
G(With Chinese Labels And A Chinese Operation Manual)
5
Option d
-- Please select --
-(None)
L(With A Heavy-duty Auto Drain(The Maximum Operating Pressure Is 1.6 MPa.))
6
Option e
-- Please select --
-(None)
R(With An Earth Leakage Breaker)
7
Option f
-- Please select --
-(None)
T(With A Terminal Block For Operating,Error,And Remote Operation Signals)
V(With A Timer Controlled Solenoid Valve Type Auto Drain(The Maximum Operating Pressure Is 1.6 MPa.))
TV(With A Terminal Block For Operating,Error,And Remote Operation Signals+With A Timer Controlled Solenoid Valve Type Auto Drain(The Maximum Operating Pressure Is 1.6 MPa.))
8
-- UnSelected
-- Selected
-- Selection invalid