ID Series Heatless Air Dryer
Option configuration
Reset
Details
Size
-- Please select --
20(20)
30(30)
40(40)
60(60)
1
Power Supply Voltage
-- Please select --
0(Single Phase 100 VAC (50 Hz)/100 To 110 VAC (60 Hz))
1(Single Phase 110 VAC (50 Hz))
5(Single Phase 200 VAC (50 Hz)/200 To 220 VAC (60 Hz))
6(Single Phase 220 VAC (50 Hz))
2
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
02(1/4)
04(1/2)
06(3/4)
4
Option
-- Please select --
-(-)
Z(Atmospheric Pressure Dew Point: −50°C)
B(Bracket)
BZ(Bracket+Atmospheric Pressure Dew Point: −50°C)
5
-- UnSelected
-- Selected
-- Selection invalid