IC Series Controller for Electro-pneumatic Regulator
Option configuration
Reset
Details
Pressure Range
-- Please select --
1(0.1 MPa)
3(0.5 MPa)
5(0.9 MPa)
9(-100 kPa)
1
Output Specification
-- Please select --
0(NPN Open Collector Output)
1(PNP Open Collector Output)
2
Sensor
-- Please select --
0(Built-in Sensor Type)
1(External Sensor Type)
3
Mounting Specifications
-- Please select --
-(Without)
A(Panel Mounting)
4
Protective Cover (Option)
-- Please select --
-(Without)
B(With Protective Cover)
5
Made To Order
-- Please select --
-(Standard Type Button Operation Is Required For Start-up When Turning The Power Supply on Again)
X2(Automatic Reset Type Automatically Returns to The Pre-shutdown State When Power Is Switched on Again)
6
-- UnSelected
-- Selected
-- Selection invalid