IBG2 Series Impact Blow Gun Compact Type
Option configuration
Reset
Details
Adjuster
-- Please select --
0(Without Adjuster And Pulse Function)
1(With Adjuster)
2(With Pulse Function)
1
Supply Port
-- Please select --
-(Screw-In Type:Rc1/4)
11(With S Coupler KK4P-02MS)
12(With S Coupler KK130P-02MS)
F(Screw-In Type:G1/4)
H06(Applicable Tubing O.D:Φ6;With One-touch Fitting KQ2H06-02AS)
H07(Applicable Tubing O.D:Φ1/4";With One-touch Fitting KQ2H07-35AS)
H08(Applicable Tubing O.D:Φ8;With One-touch Fitting KQ2H08-02AS)
H09(Applicable Tubing O.D:Φ5/16";With One-touch Fitting KQ2H09-35AS)
H10(Applicable Tubing O.D:Φ10;With One-touch Fitting KQ2H10-02AS)
H11(Applicable Tubing O.D:Φ3/8";With One-touch Fitting KQ2H11-35AS)
N(Screw-In Type:NPT1/4)
2
Option
-- Please select --
-(None)
T(Temperature Rise Reduction Specification)
3
Nozzle
-- Please select --
-(Type:Without Nozzle)
01(Type:Long Nozzle;Nozzle Length:50 mm;Nozzle Part No:IBG1-12-10-50)
02(Type:Long Nozzle;Nozzle Length:100 mm;Nozzle Part No:IBG1-12-10-100)
03(Type:Long Nozzle;Nozzle Length:150 mm;Nozzle Part No:IBG1-12-10-150)
04(Type:Long Nozzle;Nozzle Length:300 mm;Nozzle Part No:IBG1-12-10-300)
05(Type:Long Nozzle;Nozzle Length:600 mm;Nozzle Part No:IBG1-12-10-600-X1)
06(Type:Long Nozzle;Nozzle Length:1000 mm;Nozzle Part No:IBG1-12-10-1000-X1)
11(Type:Long Nozzle With A Silencer;Nozzle Length:50 mm;Nozzle Part No:IBG1-12-10-50S)
12(Type:Long Nozzle With A Silencer;Nozzle Length:100 mm;Nozzle Part No:IBG1-12-10-100S)
13(Type:Long Nozzle With A Silencer;Nozzle Length:150 mm;Nozzle Part No:IBG1-12-10-150S)
14(Type:Long Nozzle With A Silencer;Nozzle Length:300 mm;Nozzle Part No:IBG1-12-10-300S)
15(Type:Long Nozzle With A Silencer;Nozzle Length:600 mm;Nozzle Part No:IBG1-12-10-600S-X1)
16(Type:Long Nozzle With A Silencer;Nozzle Length:1000 mm;Nozzle Part No:IBG1-12-10-1000S-X1)
4
-- UnSelected
-- Selected
-- Selection invalid