IBG Series Impact Blow Gun High Peak Pressure Type
Option configuration
Reset
Details
Adjuster
-- Please select --
0(Without Adjuster)
1(With Adjuster)
1
Connection Size
-- Please select --
-(Rc3/8)
11(S Coupler:KK4P-03MS)
12(S Coupler:KK130P-03MS)
F(G3/8)
H06(Applicable Tubing O.D:Φ6;One-touch Fitting:KQ2H06-03AS)
H07(Applicable Tubing O.D:Φ1/4";One-touch Fitting:KQ2H07-36AS)
H08(Applicable Tubing O.D:Φ8;One-touch Fitting:KQ2H08-03AS)
H09(Applicable Tubing O.D:Φ5/16";One-touch Fitting:KQ2H09-36AS)
H10(Applicable Tubing O.D:Φ10;One-touch Fitting:KQ2H10-03AS)
H11(Applicable Tubing O.D:Φ3/8";One-touch Fitting:KQ2H11-36AS)
N(NPT3/8)
2
Nozzle
-- Please select --
-(Type:Without Nozzle)
01(Type:Long Nozzle;Nozzle Length:50 mm;Nozzle Part No:IBG1-12-10-50)
02(Type:Long Nozzle;Nozzle Length:100 mm;Nozzle Part No:IBG1-12-10-100)
03(Type:Long Nozzle;Nozzle Length:150 mm;Nozzle Part No:IBG1-12-10-150)
04(Type:Long Nozzle;Nozzle Length:300 mm;Nozzle Part No:IBG1-12-10-300)
05(Type:Long Nozzle;Nozzle Length:600 mm;Nozzle Part No:IBG1-12-10-600-X1)
06(Type:Long Nozzle;Nozzle Length:1000 mm;Nozzle Part No:IBG1-12-10-1000-X1)
11(Type:Long Nozzle With A Silencer;Nozzle Length:50 mm;Nozzle Part No:IBG1-12-10-50S)
12(Type:Long Nozzle With A Silencer;Nozzle Length:100 mm;Nozzle Part No:IBG1-12-10-100S)
13(Type:Long Nozzle With A Silencer;Nozzle Length:150 mm;Nozzle Part No:IBG1-12-10-150S)
14(Type:Long Nozzle With A Silencer;Nozzle Length:300 mm;Nozzle Part No:IBG1-12-10-300S)
15(Type:Long Nozzle With A Silencer;Nozzle Length:600 mm;Nozzle Part No:IBG1-12-10-600S-X1)
16(Type:Long Nozzle With A Silencer;Nozzle Length:1000 mm;Nozzle Part No:IBG1-12-10-1000S-X1)
3
-- UnSelected
-- Selected
-- Selection invalid