HRZ Series Circulating Fluid Temperature Controller Thermo-chiller Ethylene Glycol Type
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
001(1 kW)
002(2 kW)
004(4 kW)
008(8 kW)
1
Temperature Range Setting
-- Please select --
H(20 to 90℃)
L(-20 to 40℃)
W(-20 to 90℃)
2
Option
-- Please select --
-(None)
NW(NPT Fitting + SI Unit Only)
NWY(NPT Fitting + SI Unit Only + DI Control Kit)
NWZ(NPT Fitting + SI Unit Only + Circulating Fluid Automatic Recovery)
NY(NPT Fitting + DI Control Kit)
NYZ(NPT Fitting + DI Control Kit + Circulating Fluid Automatic Recovery)
NZ(NPT Fitting + Circulating Fluid Automatic Recovery)
W(SI Unit Only)
WY(SI Unit Only + DI Control Kit)
WYZ(SI Unit Only + DI Control Kit + Circulating Fluid Automatic Recovery)
WZ(SI Unit Only + Circulating Fluid Automatic Recovery)
Y(DI Control Kit)
YZ(DI Control Kit + Circulating Fluid Automatic Recovery)
Z(Circulating Fluid Automatic Recovery)
C(Analog Communication)
CN(Analog Communication + NPT Fitting)
CNW(Analog Communication + NPT Fitting + SI Unit Only)
CNY(Analog Communication + NPT Fitting + DI Control Kit)
CNZ(Analog Communication + NPT Fitting + Circulating Fluid Automatic Recovery)
CW(Analog Communication + SI Unit Only)
CWY(Analog Communication + SI Unit Only + DI Control Kit)
CWZ(Analog Communication + SI Unit Only + Circulating Fluid Automatic Recovery)
CY(Analog Communication + DI Control Kit)
CYZ(Analog Communication + DI Control Kit + Circulating Fluid Automatic Recovery)
CZ(Analog Communication + Circulating Fluid Automatic Recovery)
D(DeviceNet Communication)
DN(DeviceNet Communication + NPT Fitting)
DNW(DeviceNet Communication + NPT Fitting + SI Unit Only)
DNY(DeviceNet Communication + NPT Fitting + DI Control Kit)
DNZ(DeviceNet Communication + NPT Fitting + Circulating Fluid Automatic Recovery)
DW(DeviceNet Communication + SI Unit Only)
DWY(DeviceNet Communication + SI Unit Only + DI Control Kit)
DWZ(DeviceNet Communication + SI Unit Only + Circulating Fluid Automatic Recovery)
DY(DeviceNet Communication + DI Control Kit)
DYZ(DeviceNet Communication + DI Control Kit + Circulating Fluid Automatic Recovery)
DZ(DeviceNet Communication + Circulating Fluid Automatic Recovery)
N(NPT Fitting)
3
-- UnSelected
-- Selected
-- Selection invalid