HRW Series Thermo-chiller Ethylene Glycol Type
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
002(2kW)
008(8kW)
015(15kW)
030(30kW)
1
Temperature Range Setting
-- Please select --
H(20 to 90℃)
2
Pump Inverter Control
-- Please select --
-(None)
S(Applicable(Pump Inverter Type))
3
Option a
-- Please select --
-(None)
C(Analog Communication)
4
Option b
-- Please select --
-(None)
D(DeviceNet Communication)
5
Option c
-- Please select --
-(None)
N(NPT Fitting)
6
Option d
-- Please select --
-(None)
W(SI Unit Only)
7
Option e
-- Please select --
-(None)
Y(DI Control Kit)
8
Option f
-- Please select --
-(None)
Z(Circulating Fluid Automatic Recovery)
9
-- UnSelected
-- Selected
-- Selection invalid