HRSH090 Series Thermo-chiller Inverter Type
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
090(Air-cooled:9.5 kW, Water-cooled:11.0kW)
1
Cooling Method
-- Please select --
A(Air-cooled Refrigeration)
W(Water-cooled Refrigeration)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G (With Rc-G Conversion Fitting))
N(NPT (With NPT-G Conversion Fitting))
3
Power Supply
-- Please select --
20(3-Phase 200 VAC (50 Hz),3-Phase 200 to 230 VAC (60 Hz))
40(3-Phase 380 to 415 VAC (50/60 Hz),3-phase 460 To 480 VAC (60 Hz))
4
Option a
-- Please select --
-(None)
B(With Earth Leakage Breaker)
5
Option b
-- Please select --
-(None)
J(With Automatic Water Fill Function)
6
Option c
-- Please select --
-(None)
M(Applicable To DI Water (Deionized Water) Piping)
7
Option d
-- Please select --
-(None)
S(Conforming To CE/UL Standards)
8
Option e
-- Please select --
-(With Unit Switching Function)
W(SI Unit Only)
9
-- UnSelected
-- Selected
-- Selection invalid