HRSH Series Thermo-chiller Inverter Type Air-cooled 400 V Type
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
100(10.5kW)
150(15.7kW)
200(20.5kW)
250(25kW)
300(28kW)
1
Cooling Method
-- Please select --
A(Air-cooled Refrigeration)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G (With Rc-G Conversion Fitting))
N(NPT (With Rc-NPT Conversion Fitting))
3
Power Supply
-- Please select --
40(3-Phase 380 to 415 VAC (50/60 Hz)/3-Phase 460 to 480 VAC (60 Hz)(HRSH150 to 300 only))
4
Option a
-- Please select --
-(None)
A(With Caster Adjuster-foot)
5
Option b
-- Please select --
-(None)
K(With Fluid Fill Port)
6
Option c
-- Please select --
-(None)
M(Applicable To DI Water (Deionized Water) Piping)
7
Option d
-- Please select --
-(With Unit Switching Function)
W(SI Unit Only)
8
-- UnSelected
-- Selected
-- Selection invalid