HRSH Series Thermo-chiller Inverter Type Air-cooled 200 V Type
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
100(10.5kW)
150(15.7kW)
200(20.5kW)
250(25kW)
300(28kW)
1
Cooling Method
-- Please select --
A(Air-cooled Refrigeration)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G (With Rc-G Conversion Fitting))
N(NPT (With Rc-NPT Conversion Fitting))
3
Power Supply
-- Please select --
20(3-Phase 200 VAC (50 Hz),3-phase 200 To 230 VAC (60 Hz))
4
Option a
-- Please select --
-(None)
A(With Caster Adjuster-foot)
5
Option b
-- Please select --
-(None)
B(With Earth Leakage Breaker)
B1(With Earth Leakage Breaker With A Handle)
6
Option c
-- Please select --
-(None)
K(With Water Fill Port)
7
Option d
-- Please select --
-(None)
M(Applicable To DI Water (Deionized Water) Piping)
8
Option e
-- Please select --
-(None)
S(Compliant With CE/UKCA, UL Standards)
9
Option f
-- Please select --
-(With Unit Switching Function)
W(SI Unit Only)
10
-- UnSelected
-- Selected
-- Selection invalid