HRSE Series Thermo-chiller Basic Type
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
012(Cooling Capacity 1000/1200 W (50/60 Hz))
018(Cooling Capacity 1400/1600 W (50/60 Hz))
024(Cooling Capacity 1900/2200 W (50/60 Hz))
1
Cooling Method
-- Please select --
A(Air-cooled Refrigeration)
2
Power Supply
-- Please select --
10(Single-phase 100 VAC (50/60Hz))
20(Single-phase 200 VAC (50/60Hz))
23(Single-phase 230 VAC (50/60 Hz))
3
Option
-- Please select --
-(None)
T(High-pressure Pump Mounted)
4
-- UnSelected
-- Selected
-- Selection invalid