HRS200 Series Thermo-chiller Standard Type Air-cooled 460 V Type
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
200(20kW)
1
Cooling Method
-- Please select --
A(Air-cooled Refrigeration)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G (With Rc-G Conversion Fitting))
N(NPT (With Rc-NPT Conversion Fitting))
3
Power Supply
-- Please select --
46(3-phase 380 To 415 VAC (50/60 Hz) , 3-phase 460 To 480 VAC (60 Hz))
4
Option 1
-- Please select --
-(None)
A(With Caster Adjuster-foot)
K(With Fluid Fill Port)
5
Option 2
-- Please select --
-(None)
W(SI Unit Only)
6
-- UnSelected
-- Selected
-- Selection invalid