HRS100/150 Series Thermo-chiller Standard Type Water-cooled 200 V,400 V Type
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
100(10 kW)
150(15 kW)
1
Cooling Method
-- Please select --
W(Water-cooled Refrigeration)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G (With PT-G Conversion Fitting))
N(NPT (With PT-NPT Conversion Fitting))
3
Power Supply
-- Please select --
20(3-Phase 200 VAC (50 Hz);3-phase 200 to 230 VAC (60 Hz))
40(3-Phase 380 to 415 VAC (50/60 Hz))
4
Option a
-- Please select --
-(None)
A(With Caster Adjuster-foot)
5
Option b
-- Please select --
-(None)
B(With Earth Leakage Breaker)
B1(With Earth Leakage Breaker With A Handle)
6
Option c
-- Please select --
-(None)
K(With Fluid Fill Port)
7
Option d
-- Please select --
-(With Unit Switching Function)
W(SI Unit Only)
8
-- UnSelected
-- Selected
-- Selection invalid