HRS-R Series Thermo-chiller Environmental Resistance Specifications Single-phase 200 To 230 VAC
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
018(Cooling Capacity 1700/1900 W(50/60 Hz))
030(Cooling Capacity 2500/2900 W(50/60 Hz))
050(Cooling Capacity 4500/5000 W (50/60 Hz))
1
Cooling Method
-- Please select --
A(Air-cooled Refrigeration)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G (With Rc-G Conversion Fitting Set))
N(NPT (With Rc-NPT Conversion Fitting Set))
3
Power Supply
-- Please select --
20(Single-phase 200 to 230 VAC (50/60 Hz))
4
Option a
-- Please select --
-(None)
B(With Earth Leakage Breaker)
5
Option b
-- Please select --
-(None)
J(With Automatic Water Fill Function)
6
Option c
-- Please select --
-(None)
L(Large Capacity Tank Specification)
7
Option d
-- Please select --
-(None)
T(High-pressure Pump Mounted)
8
Option e
-- Please select --
-(None)
V(Stainless Steel Panel Specification)
9
Option f
-- Please select --
-(None)
W(SI Unit Only)
10
Environmentally Resistant Type
-- Please select --
R(Environmentally Resistant Type)
11
-- UnSelected
-- Selected
-- Selection invalid