HRR Series Thermo-chiller/Rack Mount Type Single-phase 100/115 VAC
Option configuration
Reset
Details
Cooling Capacity
-- Please select --
010(770/950 W (50/60 Hz))
012(1000/1200 W (50/60Hz))
018(1600/1800 W (50/60 Hz))
1
Cooling Method
-- Please select --
A(Air-cooled Refrigeration)
W(Water-cooled Refrigeration)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G (With Rc-G Conversion Fitting Set))
N(NPT (With Rc-NPT Conversion Fitting Set))
3
Power Supply
-- Please select --
10(Single-phase 100 VAC (50/60 Hz),115 VAC (60 Hz))
4
Option 1
-- Please select --
-(None)
T(High-pressure Pump Mounted)
T1(Inverter Pump Mounted)
DM(With Electric Conductivity Control Function, Applicable To DI Water Piping)
DMT(With Electric Conductivity Control Function, Applicable To DI Water Piping + High-pressure Pump Mounted)
DMT1(With Electric Conductivity Control Function,Applicable To DI Water Piping,Inverter Pump Mounted)
M(Applicable To DI Water Piping)
MT(Applicable To DI Water Piping + High-pressure Pump Mounted)
MT1(Applicable To DI Water (Deionized Water) Piping,Inverter Pump Mounted)
5
Option 2
-- Please select --
-(None)
Y(With Feet/Without Rack Mounting Brackets)
6
Option 3
-- Please select --
-(None)
Z(Less Option (No Flow Sensor, No Water Leakage Sensor, No Particle Filter, No Bypass Valve, No Retaining Clip))
Z1(Less Option (No Flow Sensor, No Retaining Clip))
7
-- UnSelected
-- Selected
-- Selection invalid